IESNA:LM-63-2002
[TEST]P1641599
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14898.2
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3292.0 3083.3 2872.5 2701.9 2568.2 2476.9 2433.4 2423.6 2454.1 2537.7 2664.9 2839.9 3047.5 3258.3 3444.2 
3638.7 3896.3 4147.3 4466.9 4786.4 5001.6 4994.0 4601.6 3813.7 2879.0 2160.6 1707.4 1391.1 1120.5 773.8 521.7 
315.2 182.6 80.4 14.1 0.0 0.0 
3292.0 3094.2 2879.0 2708.4 2566.0 2479.1 2429.1 2420.4 2449.7 2530.1 2658.4 2830.1 3040.9 3251.8 3451.8 
3668.0 3909.3 4178.8 4497.3 4817.9 5038.5 5017.9 4637.5 3844.1 2842.1 2123.7 1686.8 1378.1 1101.0 774.9 526.0 
317.4 190.2 85.9 17.4 0.0 0.0 
3292.0 3087.7 2879.0 2704.0 2576.9 2485.6 2434.5 2419.3 2437.8 2511.7 2638.8 2810.5 3030.1 3260.5 3514.8 
3750.6 4014.7 4347.3 4686.4 4987.4 5200.5 5172.2 4792.9 4000.6 2916.0 2140.0 1733.5 1425.9 1175.9 812.9 536.9 
342.4 213.0 116.3 25.0 0.0 0.0 
3292.0 3129.0 2918.1 2756.2 2624.7 2535.6 2480.1 2451.9 2451.9 2494.3 2599.7 2754.0 2961.6 3227.9 3520.2 
3821.3 4147.3 4499.5 4882.0 5270.0 5539.6 5563.5 5282.0 4603.8 3444.2 2288.9 1835.7 1615.0 1424.8 1154.2 
761.9 460.8 308.7 179.3 56.5 0.0 0.0 
3292.0 3131.1 2944.2 2789.9 2668.2 2582.3 2524.7 2485.6 2466.0 2475.8 2532.3 2644.2 2814.9 3047.5 3343.1 
3673.5 4054.9 4469.0 4937.5 5464.6 5996.0 6378.6 6419.9 6053.6 5177.6 3510.4 2046.5 1659.6 1543.3 1490.0 
1372.7 946.6 639.1 372.8 136.9 0.0 0.0 
3292.0 3183.3 3013.8 2867.0 2760.5 2673.6 2605.1 2560.6 2529.0 2513.8 2525.8 2570.3 2664.9 2821.4 3033.3 
3313.7 3698.5 4132.1 4622.3 5235.2 6000.4 6879.6 7713.2 8140.3 8151.2 7492.6 5705.8 3065.9 1855.2 1602.0 
1554.2 1450.9 1090.1 927.1 489.1 3.3 0.0 
3292.0 3212.7 3081.2 2952.9 2856.2 2772.5 2707.3 2658.4 2623.6 2601.9 2597.5 2613.8 2650.8 2731.2 2858.4 
3047.5 3315.9 3653.9 4086.5 4649.4 5316.8 6210.1 7523.0 9190.2 10661.8 11500.8 11507.3 10318.3 7391.5 4181.0 
2228.0 1509.6 1168.3 911.8 707.5 106.5 0.0 
3292.0 3237.7 3152.9 3062.7 2981.2 2908.3 2847.5 2800.8 2767.1 2742.1 2731.2 2730.1 2738.8 2762.7 2818.1 
2922.5 3093.1 3348.5 3711.5 4190.8 4819.0 5618.9 6562.3 7764.3 9394.5 11624.7 14036.4 15162.3 14588.5 
12147.5 9196.7 6666.6 4087.6 1615.0 713.0 191.3 0.0 
3292.0 3239.8 3158.3 3073.5 2997.5 2925.7 2864.9 2819.2 2787.7 2762.7 2751.8 2749.7 2754.0 2773.6 2820.3 
2920.3 3077.9 3321.3 3684.3 4146.2 4762.5 5573.2 6480.7 7652.3 9207.6 11316.0 13841.8 15238.4 14711.3 
12413.7 9384.7 6814.4 4254.9 1591.1 670.6 190.2 0.0 
3292.0 3272.4 3236.6 3199.6 3157.2 3108.3 3064.9 3036.6 3018.1 3006.2 2997.5 2987.7 2982.3 2981.2 3002.9 
3058.3 3171.4 3371.3 3672.4 4099.5 4688.6 5412.4 6192.7 7042.6 7951.2 8977.2 10166.2 11468.2 12244.2 11541.0 
9539.1 6288.4 2795.3 779.3 295.6 83.7 0.0 
3292.0 3294.2 3296.3 3304.0 3312.6 3308.3 3309.4 3315.9 3328.9 3342.0 3347.4 3342.0 3331.1 3321.3 3325.7 
3352.9 3425.7 3575.7 3850.6 4265.8 4850.5 5553.7 6348.2 7222.0 8101.2 8947.8 9816.2 10621.6 10394.4 9138.0 
7553.4 4682.0 1487.9 516.2 214.1 73.9 0.0 
3292.0 3308.3 3320.3 3336.6 3351.8 3350.7 3348.5 3346.3 3346.3 3336.6 3313.7 3277.9 3239.8 3195.3 3157.2 
3143.1 3165.9 3255.0 3418.1 3709.3 4213.6 4849.4 5617.8 6488.4 7374.1 8292.5 9133.7 9847.7 9347.8 7993.6 
6475.3 3831.1 1222.7 466.2 206.5 72.8 0.0 
3292.0 3279.0 3293.1 3308.3 3315.9 3304.0 3284.4 3259.4 3231.1 3196.4 3138.8 3072.5 2998.6 2923.6 2857.3 
2805.1 2783.4 2799.7 2862.7 3027.9 3325.7 3841.9 4529.9 5330.9 6177.5 7110.0 7998.0 8488.1 7740.4 6553.6 
5197.2 3002.9 1043.4 403.2 193.5 72.8 0.0 
3292.0 3305.0 3306.1 3293.1 3263.7 3200.7 3120.3 3030.1 2933.3 2825.7 2700.8 2560.6 2412.8 2254.1 2091.1 
1922.6 1754.1 1582.4 1404.2 1228.1 1069.4 968.4 968.4 1135.7 1549.8 2095.4 2572.5 2237.8 1269.4 848.8 648.8 
478.2 303.2 160.9 89.1 38.0 0.0 
3292.0 3308.3 3281.1 3231.1 3143.1 3022.5 2882.3 2722.5 2538.8 2338.9 2117.1 1857.4 1568.3 1267.2 948.8 715.1 
589.1 532.5 504.3 486.9 474.9 466.2 459.7 454.3 446.7 451.0 484.7 553.2 595.6 526.0 431.5 341.3 234.8 119.6 64.1 18.5 
0.0 
3292.0 3302.9 3242.0 3139.8 2997.5 2821.4 2616.0 2366.0 2078.0 1757.4 1375.9 1012.9 733.6 597.8 535.8 505.4 483.6 
468.4 455.4 442.3 432.6 420.6 405.4 393.4 382.6 375.0 376.0 398.9 430.4 392.3 305.4 215.2 142.4 94.6 51.1 10.9 0.0 
3292.0 3298.5 3201.8 3051.8 2857.3 2618.2 2334.5 1982.4 1560.7 1147.7 835.8 671.7 584.7 535.8 508.6 489.1 468.4 
451.0 433.6 419.5 408.6 396.7 382.6 366.3 345.6 326.0 308.7 288.0 266.3 238.0 193.5 151.1 116.3 79.3 39.1 5.4 0.0 
3292.0 3265.9 3132.2 2939.9 2694.2 2400.8 2038.9 1592.2 1168.3 861.9 703.2 618.4 564.1 529.3 502.1 478.2 456.5 
433.6 413.0 397.8 386.9 375.0 357.6 339.1 318.4 296.7 271.7 246.7 218.5 192.4 165.2 136.9 105.4 70.6 34.8 3.3 0.0 
3292.0 3237.7 3084.4 2846.4 2561.7 2200.8 1778.0 1309.6 962.9 792.3 690.1 617.3 564.1 526.0 494.5 467.3 442.3 
420.6 403.2 388.0 373.9 357.6 340.2 321.7 302.1 278.2 255.4 230.4 207.6 183.7 158.7 131.5 101.1 66.3 32.6 1.1 0.0 
3292.0 3234.4 3062.7 2808.4 2471.4 2081.3 1600.9 1161.8 926.0 811.9 726.0 645.6 578.2 528.2 491.2 459.7 435.8 
418.4 403.2 386.9 370.6 351.0 330.4 310.8 288.0 266.3 245.6 221.7 198.9 177.2 152.2 125.0 94.6 61.9 27.2 0.0 0.0 
3292.0 3204.0 3023.6 2752.9 2405.1 1978.0 1499.8 1099.9 929.2 842.3 764.0 673.8 595.6 534.7 486.9 457.6 435.8 
420.6 405.4 389.1 369.5 347.8 326.0 304.3 280.4 258.7 235.8 215.2 194.5 171.7 146.7 120.6 89.1 56.5 22.8 0.0 0.0 
3292.0 3204.0 3023.6 2750.8 2405.1 1971.5 1491.1 1102.0 932.5 846.6 774.9 683.6 593.4 534.7 489.1 456.5 435.8 
421.7 405.4 389.1 369.5 347.8 326.0 304.3 279.3 257.6 234.8 214.1 193.5 170.6 145.6 119.6 88.0 55.4 21.7 0.0 0.0 
